(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cryston Mini Flat 10-Piece Pack【1-10 Pieces Per Package】

Cryston Mini Flat 10-Piece Pack
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Length (mm): 100

Part Number

Configured Part Number is shown.

Part Number
JR1000-0303100
JR1000-0505100
JR1000-0707100
JR1000-0909100
JR150-0707100
JR150-0909100
JR200-0909100
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Thickness
(mm)
Width
(mm)
Color
1 Piece(s)Available

8 Days or more

10000.30.3White
1 Piece(s)Available

8 Days or more

10000.50.5White
1 Piece(s)Available

8 Days or more

10000.70.7White
1 Piece(s)Available

11 Days or more

10000.90.9White

10 Pieces Per Package

1 Pack(s)Available

46 Days or more

1500.70.7Green

10 Pieces Per Package

1 Pack(s)Available

46 Days or more

1500.90.9Green

10 Pieces Per Package

1 Pack(s)Available

46 Days or more

2000.90.9Pink

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Length(mm) 100

Additional Products in this Category

Tech Support