(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 150 mm, No. 120

New Super Stone (Flat Plate) 150 mm, No. 120
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 120
•Length (mm): 150
•Color: Emerald

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSE051L
NSE052L
NSE054L
NSE056L
NSE081L
NSE082L
NSE084L
NSE086L
NSE0501L
NSE0801L
NSE101L
NSE102L
NSE104L
NSE106L
NSE110L
NSE150L
NSE151L
NSE152L
NSE154L
NSE156L
NSE202L
NSE204L
NSE206L
NSE210L
NSE301L
NSE302L
NSE304L
NSE306L
NSE310L
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

15 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

15 Days or more

0.56
1 Piece(s)Available

15 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

15 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

9 Days or more

1.04
1 Piece(s)Available

15 Days or more

1.06
1 Piece(s)Available

15 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

15 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2..02
1 Piece(s)Available

14 Days or more

2..04
1 Piece(s)Available

15 Days or more

2..06
1 Piece(s)Available

15 Days or more

2..010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

15 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

14 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 120 Length(mm) 150
Color Emerald

Additional Products in this Category

Tech Support