(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 180

New Super Stone (Flat Plate) 100 mm, No. 180
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 180
•Length (mm): 100
•Color: Gold

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSG051
NSG052
NSG054
NSG056
NSG081
NSG082
NSG084
NSG086
NSG0501
NSG0801
NSG101
NSG102
NSG104
NSG106
NSG110
NSG150
NSG151
NSG152
NSG154
NSG156
NSG202
NSG204
NSG206
NSG210
NSG301
NSG302
NSG304
NSG306
NSG310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

11 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

9 Days or more

1.04
1 Piece(s)Available

9 Days or more

1.06
1 Piece(s)Available

9 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

15 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 180 Length(mm) 100
Color Gold

Additional Products in this Category

Tech Support