(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Super Stone (Flat Plate) 100 mm, No. 120

New Super Stone (Flat Plate) 100 mm, No. 120
  • Volume Discount

•Model: Ceramic Fiber Grindstone
•Grit Size (#): 120
•Length (mm): 100
•Color: Emerald

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NSE051
NSE052
NSE054
NSE056
NSE081
NSE082
NSE084
NSE086
NSE0501
NSE0801
NSE101
NSE102
NSE104
NSE106
NSE110
NSE150
NSE151
NSE152
NSE154
NSE156
NSE202
NSE204
NSE206
NSE210
NSE301
NSE302
NSE304
NSE306
NSE310
Part NumberMinimum order quantityVolume DiscountDays to Ship Height
(mm)
Width
(mm)
1 Piece(s)Available

11 Days or more

0.510
1 Piece(s)Available

11 Days or more

0.52
1 Piece(s)Available

11 Days or more

0.54
1 Piece(s)Available

7 Days or more

0.56
1 Piece(s)Available

11 Days or more

0.810
1 Piece(s)Available

11 Days or more

0.82
1 Piece(s)Available

11 Days or more

0.84
1 Piece(s)Available

11 Days or more

0.86
1 Piece(s)Available

11 Days or more

0.51
1 Piece(s)Available

11 Days or more

0.81
1 Piece(s)Available

9 Days or more

1.01
1 Piece(s)Available

9 Days or more

1.02
1 Piece(s)Available

7 Days or more

1.04
1 Piece(s)Available

7 Days or more

1.06
1 Piece(s)Available

7 Days or more

1.010
1 Piece(s)Available

15 Days or more

1.510
1 Piece(s)Available

11 Days or more

1.51
1 Piece(s)Available

11 Days or more

1.52
1 Piece(s)Available

11 Days or more

1.54
1 Piece(s)Available

15 Days or more

1.56
1 Piece(s)Available

11 Days or more

2.02
1 Piece(s)Available

11 Days or more

2.04
1 Piece(s)Available

15 Days or more

2.06
1 Piece(s)Available

15 Days or more

2.010
1 Piece(s)Available

11 Days or more

31
1 Piece(s)Available

11 Days or more

32
1 Piece(s)Available

15 Days or more

34
1 Piece(s)Available

15 Days or more

36
1 Piece(s)Available

15 Days or more

310

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Particle Size(#) 120 Length(mm) 100
Color Emerald

Additional Products in this Category

Tech Support