(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deluxe Hand Tool Set for Professionals Insertion Angle 12.7 mm

Deluxe Hand Tool Set for Professionals Insertion Angle 12.7 mm
  • Volume Discount

We guarantee that our Super Tools, with their uncompromising focus on manufacturing, can be used comfortably at any production facility or work site.

[Features]
· A polished product with a design supported by outstanding technology combining strength and aesthetics.
· Deluxe tool set ideal for machinery, automobiles, and agricultural equipment maintenance with a 12.7 mm (1/2") drive.
· All tools can be set on the tray.

PDF

Part Number

Configured Part Number is shown.

S7000DX

 
Part Number
S7000DX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool Set / Tool Box Only Tool set Tool Set Type Chest Type Case Dimensions (Frontage x Depth x Height)(mm) 505×233×300
Set Content(Points) 62 Case Color Black Insertion Angle(mm) 12.7
Mass(g) 19700 Supplement All tools can be set to the tray

Please check the type/dimensions/specifications of the part S7000DX in the Deluxe Hand Tool Set for Professionals Insertion Angle 12.7 mm series.

Additional Products in this Category

Tech Support