(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 13
•Tool Set Type: Zip Type
•Mass (g): 1000
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 255×150×50
Tool Set / Tool Box Only | Tool Set | Tool Set Type | Zip type | Case Dimensions (Frontage x Depth x Height)(mm) | 255×150×50 |
---|---|---|---|---|---|
Set Content(Points) | 13 | Case Color | Black | Mass(g) | 1000 |
Set Content 1 | Heavy Duty Nippers: NK-15 | Set Content 2 | Combination pliers: PC-06 | Set Content 3 | Longnose pliers: PR-16 |
Set Content 4 | Tweezers: PTS-01 | Set Content 5 | Adjustable Driver (-)2X0.5: DA-02 | Set Content 6 | Screwdriver (+)#00: DS-03 |
Set Content 7 | Screwdriver (+)#0: DS-23 | Set Content 8 | Screwdriver (-) 4 x 0.5:DS-33 | Set Content 9 | Screwdriver (+)#2: DS-64 |
Set Content 10 | Hexagon Wrench Set : TWH-01 | Set Content 11 | Soldering Iron With Cap: 30 W (Voltage Can Vary) | Set Content 12 | String Solder : SW-30 |
Set Content 13 | File (Flat) | Supplement | A strap is included with the rubber band case, making it easy to take out. |
Please check the type/dimensions/specifications of the part KS-05 in the Maintenance Kit KS-05 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy