(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· The claw part is made of structural alloy steel treated with manganese phosphate film for excellent durability.
· The grip is made of stainless steel with a lightweight and easy-to-grip design
Product Category | Pliers | Plier Type | Retaining Ring Pliers | Overall Length(mm) | 140 |
---|---|---|---|---|---|
Shaft / Hole | For Shaft | With or without Spring | Available | Tip claw diameter(mm) | 0.9 |
Compatible Ring Size(mm) | 4-10 | Single Product/Set Classification | Single Item | Tip Shape | Straight jaw |
Main body: option | Main Body | Weight(g) | 60 | Supplementary explanation | The grip is made of stainless steel with a lightweight and easy-to-grip design |
Please check the type/dimensions/specifications of the part CS0A in the Snap Ring Pliers for Use with Shafts series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy