(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lightweight Longnose Pliers

Lightweight Longnose Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Lightweight Longnose Pliers, see the sections below:

Part Number

Configured Part Number is shown.

LR-150S

Part Number
LR-150S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 166
With or without Spring Available Steel Wire Cutting Performance(mmφ) 1.5 Copper Wire Cutting Performance(mmφ) 2.6
Main body: option Main Body Trusco Code 381-9370 Mass(g) 100
Features 1 Lightweight longnose pliers to prevent fatigue even after long hours of work. Features 2 Elastomer resin grip that comfortably fits the hand Specification 1 With Plastic Springs
Specification 2 With tip knurling Tip shape (E x F)(mm) 3 x 2

Please check the type/dimensions/specifications of the part LR-150S in the Lightweight Longnose Pliers series.

Additional Products in this Category

Tech Support