(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Super Head Wrench Set (Part Numbers)

Part Number

Configured Part Number is shown.

SH800

Part Number
SH800
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 195 / 180 / 173 / 186 / 203 / 135 / 163 / 217 Two-sided Width Size(mm) 10 / 12 / 13 / 14 / 17 / 19 / 21 / 8 Single Item / Set Set Product
Set Content 8、10、12、13、14、17、19、21 Set Contents (Items) 8 Supplement 1 With Vinyl Bags
Mass(g) 1000

Please check the type/dimensions/specifications of the part SH800 in the Super Head Wrench Set series.

Additional Products in this Category

Tech Support