(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

4-Way Ratchet Offset Wrench Set RMW300

4-Way Ratchet Offset Wrench Set RMW300

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

4-way ratchet offset wrench that handles 4 sizes of bolts and nuts.
[Features]
· By having different sized box parts on each end it saves the hassle when switching between sizes and significantly improves work efficiency.
· As the body has a thin straight shape, it exhibits power in deep and narrow places.
· With safety rope mounting holes.
· A 3-piece set housed in a compact cloth bag.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.

PDF

Part Number

Configured Part Number is shown.

RMW300

 
Part Number
RMW300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 230 / 150 / 190 Two-sided Width Size(mm) 8×10×12×13 / 12×13×14×15 / 16×17×18×19 Single Item / Set Set Product
Set Contents (mm) 8×10×12×13、12×13×14×15、16×17×18×19 Set Contents (Items) 3

Please check the type/dimensions/specifications of the part RMW300 in the 4-Way Ratchet Offset Wrench Set RMW300 series.

Additional Products in this Category

Tech Support