(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shear Bolt Single-Ended Offset Wrench

Shear Bolt Single-Ended Offset Wrench
  • Volume Discount

[Features]
· Designed with a focus on height and angle. It is a type for shear bolts with an angle of 70° and large standing dimensions.
· With slide hole for safety rope. Anti-slip groove on spike grip. With a name sticker for loss prevention. Nickel chrome plated finish.

Part Number

Configured Part Number is shown.

KPH36

Part Number
KPH36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 454 Offset Angle(°) 70 Two-sided Width Size(mm) 36
Single Item / Set Single Item Supplement 1 With slide hole for safety rope. The grip has anti-slip groove. Supplement 2 Nickel chrome plating finish
Mass(g) 1250

Please check the type/dimensions/specifications of the part KPH36 in the Shear Bolt Single-Ended Offset Wrench series.

Additional Products in this Category

Tech Support