(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Open End Spanner EA615G-1A

Open End Spanner EA615G-1A
  • Volume Discount

[Product Specifications]
・Materials-Structural steel
・Size(mm)-5.5x7
・Overall length(mm)-104

Part Number

Configured Part Number is shown.

EA615G-1A

Part Number
EA615G-1A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA615G-1A in the Open End Spanner EA615G-1A series.

Additional Products in this Category

Tech Support