(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Single-Ended Offset Wrench (Part Numbers)

60° Single-Ended Offset Wrench
  • Volume Discount

[Features]
· The spike part has a conical shape ideal for hole alignment of bolts.
· The neck has an angle of 60° to secure height greater than those of the adjacent bolt and angle rib, and has a long neck finish.
· A safety rope mounting hole is provided with all sizes

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KP17
KP19
KP26
KP32
KP41
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

31317190
1 Piece(s)Available

8 Days or more

33519260
1 Piece(s)Available

8 Days or more

39026440
1 Piece(s)Available

8 Days or more

43032750
1 Piece(s)Available

8 Days or more

506411380

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 60 Single Item / Set Single Item Supplement 1 The neck has an angle of 60° to secure height greater than those of the adjacent bolt and angle rib, and has a long neck finish
Supplement 2 Safety rope mounting hole is provided

Additional Products in this Category

Tech Support