(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
3-piece combination wrench set made of titanium alloy.
[Features]
· A titanium alloy combination wrench with about 60% the weight of conventional products (made of steel) (manufacturer comparison).
· The specific gravity of titanium alloy is approximately 4.4, about 60% lighter than iron.
· Corrosion-resistance properties are superior to stainless steel and copper alloys, which are known for their rust resistance.
· Demonstrates sufficient corrosion resistance against low concentration chemicals.
· As it is non-magnetic, it is not influenced by magnetic force even within a magnetic field nor does it adversely affect electronic devices.
· Its strength clears the JIS combination wrench standard.
[Applications]
· For work in the presence of magnetic fields, such as at electrolysis factories, office telecommunication equipment, and power plants.
· Food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, waterproofing construction, plumbing work, etc.
· Ideal for places that use stainless steel bolts and nuts such as cleaning equipment.
Model | Combination | Ratchet Mechanism | NA | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 160 / 140 / 180 | Offset Angle(°) | 15 | Two-sided Width Size(mm) | 10 / 12 / 14 |
Single Item / Set | Set Product | Material | Titanium Alloy Made | Set Contents (mm) | 10、12、14 |
Set Contents (Items) | 3 | Set Content | TMS-10、TMS-12、TMS-14 | Specifications | Strong drive for double hex part |
Accessory | With Plastic Pack |
Please check the type/dimensions/specifications of the part TMS300 in the Titanium Tool Combination Wrench Set TMS300 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy