(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fall Prevention Scaffolding Clamp Socket for Electric Drill (with Strap) (Part Numbers)

Fall Prevention Scaffolding Clamp Socket for Electric Drill (with Strap)
  • Volume Discount

[Features]
· Safety socket equipped with a drop prevention strap to keep it from falling even if the hex shank breaks.
· Boasts excellent durability with a long shank press-fit type that is resistant to shaft breakage (supports 7.2 V, 14.4 V, and 18 V).
· The resin ring maintains smooth rotation without rusting.
· The drop prevention strap supports tools from a variety of manufacturers and is made from sturdy materials.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts (ERB-17, 19, 21, and 24).
·The socket part is a double hex surface type that quickly fits bolts, with a focus on workability (ERB-17C).
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· Uses carefully selected materials made in Japan.

Part Number

Configured Part Number is shown.

ERB-17CS

Part Number
ERB-17CS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 17 Overall Length(mm) 95
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Product Type Fall Prevention Scaffolding Clamp Socket (Includes Strap)
Socket Depth(mm) 45 Material SCM435 Weight(g) 107
Socket Outer Diameter(mm) 23.5 Depth of 12-Point Portion(mm) 30 Packing Dimension (Height x Width)(mm) 165×73
Guarantee Torque(N▪m) 75 Features Equipped with a strap to prevent drops, and a safety socket that prevents falls even if the hexagonal shank breaks. Boasts excellent durability with a long shank press-fit type that is resistant to breakage (supports 7.2 V, 14.4 V, and 18 V). The resin ring maintains smooth rotation without rusting. The fall prevention strap is compatible with electric tools from all manufacturers and is made from durable materials. The socket part is of a double hex surface type that quickly fits the bolt, improving workability. It has a deep socket that can handle quick double nut fastening and is designed to prevent the nut from falling.

Please check the type/dimensions/specifications of the part ERB-17CS in the Fall Prevention Scaffolding Clamp Socket for Electric Drill (with Strap) series.

Additional Products in this Category

Tech Support