(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Type All Screw Socket for Electric Drill (Part Numbers)

Long Type All Screw Socket for Electric Drill
  • Volume Discount

For attaching and removing W 3/8" hanging bolts in ceiling work

[Features]
· Grasps screws without interference to full-thread ends, preventing damage to screw threads.
· The three internal rollers grip threaded parts automatically to enable quick threading of full threads.
· Parts inside the socket (consumable: rollers) can be replaced.
· The hex shank is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· Uses carefully selected materials madein Japan.

Part Number

Configured Part Number is shown.

ZNS-3L

Part Number
ZNS-3L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Overall Length(mm) 150 Shaft Dimensions(mm) 6.35
Single Product/Set Classification Single Item Applicable Thread Dia. W3/8 inch Socket Depth(mm) 105
Material SCM435 Weight(g) 180 Socket Outer Diameter(mm) 27.9
Packing Dimension (Height x Width)(mm) 202×35 Guarantee Torque(N▪m) 75 Features Grips the threads without coming into contact with the end of the all thread so it does not damage the ridges. The 3 internal rollers will automatically grip onto the threaded part, and make for quick threading in of all thread. The socket internal part (consumable good: roller) can be replaced. The hex shank part is 6.35 mm and can be quickly equipped on an impact driver for use.

Please check the type/dimensions/specifications of the part ZNS-3L in the Long Type All Screw Socket for Electric Drill series.

Additional Products in this Category

Tech Support