(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Weight Socket for Electric Drill

Light Weight Socket for Electric Drill
  • Volume Discount

Ultra-long type socket that can be operated from below without the need for a scaffold.
[Features]
· Socket depth is very long, so the nut attached in deep place can be turned easily. and it is possible to work at high place or to turn the nut in deep place.
· Easy-to-use 12-point surface that fits to a bolt easily and instantly.
· The socket part is designed with emphasis on workability so that it can be quickly inserted into the bolt.
· Made in Japan using carefully selected materials.
[Application]
· Long, light, requires noscaffolds,ideal for attaching and detaching various metal fittings such as electrical materials, pipe materials, ductwork, etc.
· ESL-213 is ideal for single-pipe single tightening with long form tie.

Part Number

Configured Part Number is shown.

ESL-173

Part Number
ESL-173
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Opposite Side Dimension(mm) 17 Overall Length(mm) 300
Shaft Dimensions(mm) 6.35 Single Product/Set Classification Single Item Socket Depth(mm) 255
Material SCM435 Weight(g) 190 Socket Outer Diameter(mm) 23.5
Hexagonal Depth(mm) 18 Packing Dimension (Height x Width)(mm) 350×35 Guarantee Torque(N▪m) 47
Features The socket is very deep, which lets you rotate the nut all the way, even at elevated and deep places. The socket part is of a 12-point surface type that quickly fits the bolt, improving workability.

Please check the type/dimensions/specifications of the part ESL-173 in the Light Weight Socket for Electric Drill series.

Additional Products in this Category

Tech Support