(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For removing Ivy Form Ties and nuts together
[Features]
· A socket with 2 functions in 1 piece, where an oval-shaped component is embedded in the 21 mm socket.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a double hex surface type that quickly fits bolts, with a focus on workability.
· Uses carefully selected materials made in Japan.
Product Model | Socket Bit (Electric Drill) | Opposite Side Dimension(mm) | 21(S1=16) | Overall Length(mm) | 72 |
---|---|---|---|---|---|
Shaft Dimensions(mm) | 6.35 | Single Product/Set Classification | Single Item | Product Type | Short Type |
Socket Depth(mm) | 29 | Material | SCM435 | Weight(g) | 125 |
Socket Outer Diameter(mm) | 29 | Hexagonal Depth(mm) | 12 | Packing Dimension (Height x Width)(mm) | 124×35 |
Guarantee Torque(N▪m) | 75 | Features | An oval-shaped component is embedded in the 21 mm socket. This enables two-way use in a single socket. The hexagonal shank portion is press fitting type which is resistant to twisting and breaking (supports 7.2 V, 14.4 V, 18 V). 12-angle surface type which emphasizes work in which the socket enters quickly into the bolt. |
Please check the type/dimensions/specifications of the part EFS-21SS in the Form Tie Socket (Short Type) for Electric Drill series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy