(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Alpha (α) Universal Screw Plate / Building Hardware for Electric Drill

Alpha (α) Universal Screw Plate / Building Hardware for Electric Drill
  • Volume Discount

[Features]
· Working is also very easy in corners and alongside walls.
· Swivel angle is 30°, socket part 46 mm.
· Twice the torsional stress mitigation and durability as compared with the conventional model.
· Suitable for high power electric tools (144 V /18 V).
· Ideal for installing suspended scaffolds used for repairing viaducts,bridges, etc.

Part Number

Configured Part Number is shown.

EUS-19SX

Part Number
EUS-19SX
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Model Socket Bit (Electric Drill) Insertion Angle(mm) 19 Overall Length(mm) 107
Shaft Dimensions(mm) 6.35 Universal Type - Bending Angle 30° Single Product/Set Classification Single Item
Socket Depth(mm) 25 Material SCM435 Weight(g) 135
Socket Outer Diameter(mm) 26 Hexagonal Depth(mm) 12 Packing Dimension (Height x Width)(mm) 159×35
Guarantee Torque(N▪m) 75 Features The socket is a 12-point surface type. It is suitable for electric power tools with strong power (14.4 V, 18 V).

Please check the type/dimensions/specifications of the part EUS-19SX in the Alpha (α) Universal Screw Plate / Building Hardware for Electric Drill series.

Additional Products in this Category

Tech Support