(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Iron Kan Latch

Part Number

Configured Part Number is shown.

PRW-4LK

Part Number
PRW-4LK
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Multi-function wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 165 Two-sided Width Size(mm) 10×12×13×14 Single Item / Set Single Item
Outer Diameter(mm) Small: 24/large: 28 Guarantee Torque(N▪m) 10 mm portion: 47.1; 12 mm portion: 82.4; 13 mm portion: 94.1; 14 mm portion: 129.4 Weight(g) 200
Material SUS420J2/Cr-V Specifications 12-Sided Surface Features The socket part is long and can be used with 4 sizes (10, 12, 13 and 14 mm). For weight saving and ease of grip, the main body contains reinforced plastic. The main body plate is made of stainless steel with high strength and durability. The number of gears is 18 and the ratchet operates at 20°. The main body plate part has a φ3.5 hole for a safety cord.

Please check the type/dimensions/specifications of the part PRW-4LK in the Iron Kan Latch series.

Additional Products in this Category

Tech Support