(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Gacha (Compact Short Ratchet Wrench) (Part Numbers)

Short Gacha (Compact Short Ratchet Wrench)
  • Volume Discount

A compact short ratchet wrench with an overall length of 180 mm. Short and handy model usable for various applications.
[Features]
· Compact head which is 15% smaller than conventional products.
· Two-stage jaw enables fine ratchet drive. The number of teeth is 30 (12° feeding).
· Has compact head for easy turning, and is knurling.
· The head is embedded with holes during machining to maintain smooth ratchet driving.
· There is one ø4.5 (diameter 4.5 mm) holefor safetycords.
· Made in Japan using carefully selected materials.
· Thick-curved bolt-hole aligner for easy gripping.
[Application]
· Ideal for building scaffold, formwork construction, complicated pipe surroundings and equipment assembly.

Part Number

Configured Part Number is shown.

RM-17X19CS

Part Number
RM-17X19CS
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 180 Two-sided Width Size(mm) 17×19 Single Item / Set Single Item
Socket Outer Diameter(mm) Small: 23.5/large: 28.5 Guarantee Torque(N▪m) Small: 225.5, large: 269.7 Weight(g) 265
Material S55C/Cr-V Specifications 12-Sided Surface Features At an overall length of 180 mm, smallest in the industry, palm sized. A 15% smaller compact head compared to existing products. Using 2 step teeth, for a minute 12° ratchet driving force. On the 21 mm socket side is a knurling with a quick turn function. Of course, the main body and the teeth sockets are forged products and have superior strength. While forming, the head had been applied with a gap filling, enabling maintaining a smooth ratchet driving force. There is one location with a φ4.5 mm hole for a safety cord. The surface is finished with a charming white coating.

Please check the type/dimensions/specifications of the part RM-17X19CS in the Short Gacha (Compact Short Ratchet Wrench) series.

Additional Products in this Category

Tech Support