(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratcheting Offset Wrench (Part Numbers)

Ratcheting Offset Wrench
  • Volume Discount

A heavy-duty ratchet-type box-end wrench that drives the ratchet at 15 degrees with the number of teeth of 24.
[Features]
· With a 45° angle for easy rotation on both surfaces.
· There is strength that can be fully tightened.
· Ratchet drive switching is the pin type.
[Application]
· Ideal for removing bolts and nuts on machines, equipment, vehicles, etc.

Part Number

Configured Part Number is shown.

RW-30X32

Part Number
RW-30X32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 411 Two-sided Width Size(mm) 30×32 Single Item / Set Single Item
Outer Diameter(mm) Small: 55/large: 57 Guarantee Torque(N▪m) Small: 671.8, large: 720.8 Weight(g) 1050
Material Cr-V Specifications 12-Sided Surface Features There are 24 gear teeth and the ratchet drives at an angle of 15°, with a 45° angle that allows for easy rotation on either side. The ratchet is strong enough to be used for final tightening, and the ratchet drive has a pin type switch.

Please check the type/dimensions/specifications of the part RW-30X32 in the Ratcheting Offset Wrench series.

Additional Products in this Category

Tech Support