(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Combination pliers for both fine grabbing and cutting.
[Features]
· Induction hardening keep a good sharpness.
· Made of special tool steel for high durability.
· The fine tip provides workability in narrow spaces.
· With easy-to-hold rigid grip.
· Spring allows continuous work without causing fatigue.
· Spring is replaceable.
[Application]
· Suitable for assembly, repair and disassembly of weak electrical work, including even maintenance and repair of automobiles and machinery.
Product Category | Pliers | Plier Type | Longnose pliers | Overall Length(mm) | 140 |
---|---|---|---|---|---|
Spring | Available | Iron Wire Cutting Capacity(mmφ) | 1.5 | Set / Single Item | Single Item |
Material | KA70 | Tip Shape | Elongated | Main body: option | Main Body |
Weight(g) | 100 | Head width(mm) | 15 | Head Length(mm) | 43 |
Head Thickness(mm) | 9 | Tip width(mm) | 2.5-4 | Tip Thickness(mm) | 1.8-2.8 |
Grip Width(mm) | 47 | Mount Dimensions - Height x Width(mm) | 185×70 | Supplementary explanation | The spring is replaceable. |
Please check the type/dimensions/specifications of the part RA-125S in the Needle-Nose Pliers S-Type (with Spring) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy