(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Product Category | Pliers | Plier Type | Longnose pliers | Overall Length(mm) | 164 |
---|---|---|---|---|---|
Iron Wire Cutting Capacity(mmφ) | 1.5 | Set / Single Item | Single Item | Material | KA70 |
Tip Shape | Thin and Long/Serrated | Main body: option | Main Body | Weight(g) | 120 |
Head width(mm) | 17 | Head Length(mm) | 50 | Head Thickness(mm) | 10 |
Tip width(mm) | 2.5-4 | Tip Thickness(mm) | 1.8-3 | Grip Width(mm) | 48 |
Mount Dimensions - Height x Width(mm) | 205×70 |
Please check the type/dimensions/specifications of the part RA-150PG in the Needle-Nose Pliers (with Molded Grip) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy