(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Part Number
Configured Part Number is shown.
DS340-22BN
Product Model | Digital Type | Torque Adjustment Range(N·m) | 17~340 |
---|---|---|---|
Insertion Angle(mm) | 12.7 | Minimum Scale(N·m) | 0.1 |
Burden Direction | Left/Right | Torque Precision(±%) | Monkey Torque Wrench: Left 4 / Right 3, Ratchet Torque Wrench: Left 3, Right 2 |
Mouth Opening Width(mm) | 17-49 | Set Content | Handle: DT340-22BN / Monkey Type: HY49-22TH / Ratchet Type: RH4-22TH |
Main body: option | Main Body | Effective Length of Head(mm) | 100 |
Effective Length(mm) | 582.3 | Connector part outer diameter(φ/mm) | 22 |
Show More | |||
Case Size(mm) | 61.5×678×120 | Accessory | Dedicated Case/Batteries (2 pcs)/Calibration Certificate/User's Manual |
Show Less |
Product Model | Digital Type | Torque Adjustment Range(N·m) | 17~340 | Insertion Angle(mm) | 12.7 |
---|---|---|---|---|---|
Minimum Scale(N·m) | 0.1 | Burden Direction | Left/Right | Torque Precision(±%) | Monkey Torque Wrench: Left 4 / Right 3, Ratchet Torque Wrench: Left 3, Right 2 |
Mouth Opening Width(mm) | 17-49 | Set Content | Handle: DT340-22BN / Monkey Type: HY49-22TH / Ratchet Type: RH4-22TH | Main body: option | Main Body |
Effective Length of Head(mm) | 100 | Effective Length(mm) | 582.3 | Connector part outer diameter(φ/mm) | 22 |
Case Size(mm) | 61.5×678×120 | Accessory | Dedicated Case/Batteries (2 pcs)/Calibration Certificate/User's Manual |
Please check the type/dimensions/specifications of the part DS340-22BN in the Digital Ratchet Monkey Torque Wrench Set series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy