(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Aluminum Wide Pyrene

Part Number

Configured Part Number is shown.

TPW-1550-65

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Opening Width(mm)15A~65A(φ20~82)Overall Length(mm)350
Mass(g)1100Set / Single ItemSingle Item
MaterialAluminum Alloy /Cr-VThickness at Tip(mm)21
Thickness at Root(mm)28Thickness Handle(mm)25
Part Number
TPW-1550-65
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Opening Width(mm) 15A~65A(φ20~82) Overall Length(mm) 350 Mass(g) 1100
Set / Single Item Single Item Material Aluminum Alloy /Cr-V Thickness at Tip(mm) 21
Thickness at Root(mm) 28 Thickness Handle(mm) 25

Please check the type/dimensions/specifications of the part TPW-1550-65 in the Vertical Aluminum Wide Pyrene series.

Additional Products in this Category

Tech Support