(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Monkey Wrench

Monkey Wrench
  • Volume Discount

An adjustable wrench with a scale.
For tightening bolts and nuts.

Part Number

Configured Part Number is shown.

1123640

Part Number
1123640
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Nominal Dimensions(mm) 150 Package size(mm) H150×W53×D11 Weight(g) 124
Features Includes Scale Marks

Please check the type/dimensions/specifications of the part 1123640 in the Monkey Wrench series.

Additional Products in this Category

Tech Support