(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short Ratchet Wrench

Part Number

Configured Part Number is shown.

RM-19X24S

Part Number
RM-19X24S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 250 Two-sided Width Size(mm) 19×24 Single Item / Set Single Item
Color Pink Socket Outer Diameter(mm) Small: 26/large: 32.5 Guarantee Torque(N▪m) Small: 367.7, large: 426.6
Weight(g) 360 Material Cr-V Specifications 12-Sided Surface
Features In addition to the main body, the claw is also forged, providing an outstanding degree of strength. The head part performs hole filling during machining, and maintains smooth ratchet driving. Compact and short to improve ease of use. The pointed portion has a curved shape that makes it easy to machine annealed wires, etc. Has two φ4.5 mm holes for safety codes. The main body is painted in different colors to easily differentiate between sizes.

Please check the type/dimensions/specifications of the part RM-19X24S in the Short Ratchet Wrench series.

Additional Products in this Category

Tech Support