(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Short Flex Ratchet

Short Flex Ratchet
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Included
For complete product overview and details on Short Flex Ratchet, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
4977292256308
4977292256322
4977292256346
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Product Width
(mm)
Product Depth
(mm)
Mass
(g)
Operating Torque
1 Piece(s)Available

10 Days or more

9510201060Ratchet: 71 nm or Less / Wrench: 31 nm or Less
1 Piece(s)Available

8 Days or more

11013301080Ratchet 115 Nm or less, wrench 62 Nm or less
1 Piece(s)Available

10 Days or more

230173512160Ratchet: 267 nm or Less / Wrench: 139 nm or Less

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) Available
Application For hexagon bolt/nut tightening and loosening work. Function 1 One side is the head of the ratchet and the other has a wrench head of the same size, combining the function of both the wrench and ratchet wrench. Function 2 Final tightening is possible.
Function 3 The offset part swings by 180° for excellent operability. Function 4 This is compact type which fit the hand. Notes 1 Please use within the operating torque range. May fracture if used when overtorqued.
Notes 2 Use the bolts and nuts that match the size and avoid slanted or shallow fastening. Notes 3 Do not hit with a hammer, etc. for added impact. Do not use with a pipe, etc. inserted. Other 1 Do not use it for anything other than the intended purpose and applications.
Number of Gears 72 Threads (5-Degree Feed Angle) Material Chrome Vanadium Steel

Additional Products in this Category

Tech Support