(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

6-Piece Set Wrench (Inch)

6-Piece Set Wrench (Inch)
  • Volume Discount

Light, strong and easy to use

[Features]
· Lightweight, thin type having extremely effective tightening force.
· Slim, spear-shaped head

Part Number

Configured Part Number is shown.

L-6000-INCH

Part Number
L-6000-INCH
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Double-ended wrench Ratchet Mechanism NA Two-sided Width Size(Inch) 1/2×9/16 / 11/16×3/4 / 25/32×7/8 / 5/16×3/8 / 13/32×7/16 / 19/32×5/8
Single Item / Set Set Product Set Contents (Items) 6 Product Type 6 Wrench Set (inch)
Color Blue Weight(g) 615

Please check the type/dimensions/specifications of the part L-6000-INCH in the 6-Piece Set Wrench (Inch) series.

Additional Products in this Category

Tech Support