(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Master Electrician's Strong Nippers (Round Blade) (Part Numbers)

Master Electrician's Strong Nippers (Round Blade)
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Master Electrician's Strong Nippers (Round Blade), see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
770-175
770-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
VA (VVF) Wire Cutting Capacity
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

8 Days or more

186232 x 3 core240223×73×20
1 Piece(s)Available

8 Days or more

2082.53.52.6 x 3 core320251×73×22

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Main body: option Main Body Blade shape Round Blade 50°, R32 (Thin Blade) Blade finishing Mirror Surface Finishing
Safety code compatible A fastening hole on the strap prevents drops. Material Grip: Elastomer Resin Supplement The blades being thin cannot be used for cutting piano wires, spring wires, and wire lines.

Additional Products in this Category

Tech Support