(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Snap Ring Pliers (for Use with Shafts and Holes)

Snap Ring Pliers (for Use with Shafts and Holes)
  • Volume Discount

[Features]
· Improves operation due to use with both shaft and hole.
[Applications]
· Claw for Snap Ring Pliers

Part Number

Configured Part Number is shown.

SOCP-130

Part Number
SOCP-130
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Pliers Type Retaining Ring Pliers Overall Length(mm) 145
Shaft / Hole Use with both shaft and hole Spring Available Tip Replacement Availability NA
Main body: option Main Body Trusco Code 373-8191 Mass(g) 120
Features Improves operation due to use with both shaft and hole. Specifications With Spring Ring Usage Range(mm) 10–40
Claw Tip Diameter(mm) 1.2 Claw Shape Straight jaw

Please check the type/dimensions/specifications of the part SOCP-130 in the Snap Ring Pliers (for Use with Shafts and Holes) series.

Additional Products in this Category

Tech Support