(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Nippers (Straight Blade)

Part Number

Configured Part Number is shown.

90A-175

Part Number
90A-175
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 183
With or without spring NA Resin Cutting Performance(mmφ) 6 Main body: option Main Body
Weight(g/w) 190 Blade shape Straight Blade 45° (thin blade) Blade finishing Mirror Surface Finishing
Material Grip: Antibacterial Resin Package size H X W X D(mm) 223×73×17 Supplement With Stopper Screw.

Please check the type/dimensions/specifications of the part 90A-175 in the Plastic Nippers (Straight Blade) series.

Additional Products in this Category

Tech Support