(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Nippers (Round Blades) (60-125)

Standard Nippers (Round Blades) 60-125
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Standard Nippers (Round Blades), see the sections below:

PDF

Part Number

Configured Part Number is shown.

60-125

 
Part Number
60-125
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

7 Days or more

101251.2285170×73×15

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without spring NA
Main body: option Main Body Blade shape Round Blade (Thick Blade)

Please check the type/dimensions/specifications of the part 60-125 in the Standard Nippers (Round Blades) series.

Products like this...

Part Number
60-150
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSOverall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Weight
(g/w)
Package size H X W X D
(mm)
1 Piece(s)Available

8 Days or more

101501.62.6115200×73×15

Additional Products in this Category

Tech Support