(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Electrician's Bucket

Electrician's Bucket

[Features]
· A thick cotton fabric bag that is strong yet lightweight with a hook attached to it, making it easy to carry.
· Has plywood inserted in the base.
· Allowable load is 9 kg.
[Applications]
· For transportation and storage of work tools.
· For bags to transport small items such as hardware.

Part Number

Configured Part Number is shown.

TDB-300

Part Number
TDB-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Tool holder, bag Mass(g) 430
Diameter(mm) 300 Height(mm) 300 Trusco Code 279-8158
Features A thick cotton fabric bag that is strong yet lightweight with a hook attached to it, making it easy to carry. Has plywood inserted in the base. Can withstand a load of 9 kg. Application For work tool transportation or storage. For bags to transfer small items such as hardware. Material Cotton No. 6 Canvas (White)

Please check the type/dimensions/specifications of the part TDB-300 in the Electrician's Bucket series.

Additional Products in this Category

Tech Support