(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Tools necessary for taking the Licensed Electrician Proficiency Test have been put together as a set.
· The tools included are made by the No. 1 manufacturer in the market.
[Applications]
· For electrical facility construction work.
Part Number
Configured Part Number is shown.
PK-D1
Tool set and tool box only | Tool set | Tool set type | Cloth back |
---|---|---|---|
Case Size (Frontage x Depth x Height)(mm) | 400X220X310 | Set Content(Points) | 26 |
Trusco Code | 365-5822 | Mass | 8000 g/set |
Features | Tools necessary for taking the Licensed Electrician Proficiency Test have been put together as a set. | - | - |
Tool set and tool box only | Tool set | Tool set type | Cloth back | Case Size (Frontage x Depth x Height)(mm) | 400X220X310 |
---|---|---|---|---|---|
Set Content(Points) | 26 | Trusco Code | 365-5822 | Mass | 8000 g/set |
Features | Tools necessary for taking the Licensed Electrician Proficiency Test have been put together as a set. |
Please check the type/dimensions/specifications of the part PK-D1 in the Pikaichi Electrical Installation Tool Set for Professionals series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy