(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Compartmented Type, Steel, Blue, L-530-B (Part Numbers)

Tool Box - Compartmented Type, Steel, Blue, L-530-B
  • Volume Discount

[Features]
· Double door type allows storage of many large tools. It is also easy to take them out.
· The inner tray parts partition is removable and movable.
· Radius of corners and edges has been rounded. Designed to be gentle on the user.

Part Number

Configured Part Number is shown.

Part Number
L-450-B
L-530-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, height
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

461X201X260350045881117-3189
1 Piece(s)Available

8 Days or more

533X201X260400053066117-3197

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case color Blue
Effective inside dimension, depth(mm) 200 Features Double door type allows storage of many large tools. It is also easy to take them out. Material Steel
Accessory Inner tray

Additional Products in this Category

Tech Support