(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Peaked Tool Box (Silver)

Peaked Tool Box (Silver)
  • Volume Discount

[Features]
· Tough press integrated type that withstands hard use.
· New design that integrates the rounded corner with the handle storage.
· No inner tray provided.

Part Number

Configured Part Number is shown.

Part Number
TY-320SV
TY-370SV
Part NumberMinimum order quantityVolume DiscountDays to Ship Case Size (Frontage x Depth x Height)
(mm)
Mass
(g)
Effective inside dimension, frontage
(mm)
Effective inside dimension, depth
(mm)
Effective inside dimension, height
(mm)
Trusco Code
1 Piece(s)Available

8 Days or more

330X140X9690029511563336-5069
1 Piece(s)Available

8 Days or more

374X164X120100034213475328-8005

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box Case color Silver
Features Tough press integrated type that withstands hard use. Material Steel

Additional Products in this Category

Tech Support