(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Precision Tool Set

Precision Tool Set
  • Volume Discount

•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 28
•Tool Set Type: Parts
•Mass (g): 310
•Application: For precision work such as repair and assembly of clocks, glasses, and other precision equipment.

Part Number

Configured Part Number is shown.

EPS-660

Part Number
EPS-660
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Set Tool set type Part Set Content(Points) 28
Mass(g) 310 Application For precision work such as repair and assembly of clocks, glasses, and other precision equipment. Function 1 Mini nippers that can be used for cutting plastics and soft wires.
Function 2 The pick tool is ideal for attaching and detaching as well as adjusting fine parts. Set Content 1 Master Handle / Extension Holder Set Content 2 Phillips Bit (+No.00 (2.0 mm), + No.0 (2.5 mm), + No.1 (3.5 mm))
Set Content 3 Flathead Bit (-1 mm, -1.5 mm, - 2 mm, -2.5 mm, -3 mm, -3.5 mm) Set Content 4 Torx Bit (T2, T3, T4, T5, T6, T8, T10, T15, T20) Set Content 5 Triangular Bit 2.2 mm, Y-Type Bit 2.6 mm, Mini Nippers, Tweezers, Mini Hammer, Mini File Half-Round, Pick Tool (Straight Type, Hook Type) No Copper Belt Type.
Notes 1 Do not use on live electrical equipment. Use according to the size of nuts, bolts and screws. Notes 2 Please wear safety glasses when working. Please do not us for purposes other than that for which the product is intended. Width(mm) 135
Height(mm) 180 Depth(mm) 25 Product Type Tool only

Please check the type/dimensions/specifications of the part EPS-660 in the Precision Tool Set series.

Additional Products in this Category

Tech Support