(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Lightweight Pliers (Part Numbers)

Lightweight Pliers

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Lightweight pliers to prevent fatigue even after long hours of work.
· Long blade for cutting VVF (3 cores) wire in a single action.
· Elastomer resin grip that comfortably fits the hand.

Part Number

Configured Part Number is shown.

LP-200

Part Number
LP-200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 214.5
With or without Spring NA Steel Wire Cutting Performance(mmφ) 3.4 Copper Wire Cutting Performance(mmφ) 4
VA (VVF) Wire Cutting Capacity(mmφ) 2.6X3 core Main body: option Main Body Trusco Code 381-9337
Mass(g) 265 Features 1 Lightweight pliers to prevent fatigue even after long hours of work. Features 2 Long size blade for cutting VVF (3 cores) wire in a single action.
Features 3 Elastomer resin grip that comfortably fits the hand Fall-prevention strap attachment hole NA

Please check the type/dimensions/specifications of the part LP-200 in the Lightweight Pliers series.

Additional Products in this Category

Tech Support