(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Combination Pliers - Knurled Type, Cushion Grip, 1050

Combination Pliers - Knurled Type, Cushion Grip, 1050

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

•Product Category : Pliers
•Plier Type : Pliers
•Spring : Included
For complete product overview and details on JIS Pliers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
1050-175
1050-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Steel Wire Cutting Performance
(mmφ)
Copper Wire Cutting Performance
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1752.63.5104-1614275
1 Piece(s)Available

8 Days or more

2003.24104-1622375

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers With or without Spring Available
VA (VVF) Wire Cutting Capacity(mmφ) 2.0X3 core Fall-prevention strap attachment hole NA Main body: option Main Body
Features Standard pliers containing the highest level of steel used and possessing excellent durability Features 2 As it is knurled, it can also turn nuts, etc. Specifications With Spring
Specification 2 With tip knurling

Additional Products in this Category

Tech Support