(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

C Type Grip Pliers (with Swivel Fittings)

C Type Grip Pliers (with Swivel Fittings)
  • Volume Discount

[Features]
· The tip has a universal fixture (fixture width 27 mm), and even angled objects can be clamped with wider clamping surface area.
[Applications]
· For plate metal, welding work.

Part Number

Configured Part Number is shown.

TVPC-280S

Part Number
TVPC-280S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Pliers Overall Length(mm) 290
With or without Spring NA Mouth Opening (Square Lumber) Minimum(mm) 1 Mouth Opening (Square Lumber) Maximum(mm) 95
Mouth Opening (Pipe) Minimum(mmφ) 1 Mouth Opening (Pipe) Maximum(mmφ) 100 Maximum Tightening Force(kN) 4
Main body: option Main Body Trusco Code 374-7271 Mass(g) 805
Features The tip has a universal fixture (fixture width 27 mm), and even an objects can be clamped with wider clamping surface area. Application For plate metal and welding work Head hardness HRC38~48
Pocket(mm) 103

Please check the type/dimensions/specifications of the part TVPC-280S in the C Type Grip Pliers (with Swivel Fittings) series.

Additional Products in this Category

Tech Support