(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Long-End Plastic Nippers

(Merry) Long-End Plastic Nippers
  • Volume Discount

[Features]
· End nippers with 35 mm depth.
[Applications]
· Resin gate cutting work in deep locations.

Part Number

Configured Part Number is shown.

2000EF-190

Part Number
2000EF-190
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 190
With or without Spring Available Main body: option Main Body Trusco Code 368-9000
Mass(g) 220 Features End Nippers With 35 mm Depth Specifications Round Blade
Specification 2 With Spring

Please check the type/dimensions/specifications of the part 2000EF-190 in the (Merry) Long-End Plastic Nippers series.

Additional Products in this Category

Tech Support