(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Plastic Nippers (Flat Blade)

(Merry) Plastic Nippers (Flat Blade)
  • Volume Discount

[Features]
· Ideal for cutting resin of up to φ5 mm.
· The most standard plastic nippers.
[Applications]
· Precision gate cutting for plastic molds.

PDF

Part Number

Configured Part Number is shown.

66SF-150

 
Part Number
66SF-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 150
With or without Spring Available Plastic Cutting Performance(mmφ) 5 Main body: option Main Body
Trusco Code 395-6709 Mass(g) 125 Features Ideal for cutting resin of up to ø5 mm
Features 2 The most standard plastic nippers Specifications Flat blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part 66SF-150 in the (Merry) Plastic Nippers (Flat Blade) series.

Additional Products in this Category

Tech Support