(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Carbide Wire Nippers

(Merry) Carbide Wire Nippers

Move the mouse over the image to zoom

  • CT305-7
  • CT305-8
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Carbide Wire Nippers see the sections below:

PDF

Part Number

Configured Part Number is shown.

CT305-8

  • Order Qty.

    Check Price/Ship Date

  • Unit Price (USD)
    (with VAT (USD))
    ---
  • Sub-Total (USD)
    (with VAT (USD))
    ---
  • Estimated Ship Date
    ---

Configured Specifications

Product CategoryNippersNipper TypeNippers
Overall Length(mm)200With or without SpringNA
Piano Wire Cutting Performance(mmφ)1.2Main body: optionMain Body
Trusco Code395-6741Mass(g)280
FeaturesA carbide chip is inserted into the blade part and enables cutting hard steel and wire such as piano wireSpecificationsThick Blade
Specification 2With Spring - -
Part Number
CT305-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 200
With or without Spring NA Piano Wire Cutting Performance(mmφ) 1.2 Main body: option Main Body
Trusco Code 395-6741 Mass(g) 280 Features A carbide chip is inserted into the blade part and enables cutting hard steel and wire such as piano wire
Specifications Thick Blade Specification 2 With Spring

Please check the type/dimensions/specifications of the part CT305-8 in the (Merry) Carbide Wire Nippers series.

Additional Products in this Category

Tech Support