(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Miniature Longnose Pliers PS-01

Miniature Longnose Pliers PS-01
  • Volume Discount

•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Miniature Longnose Pliers PS-01, see the sections below:

Part Number

Configured Part Number is shown.

PS-01

Part Number
PS-01
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 139
With or without spring Available Copper Wire Cutting Performance(mmφ) 2 Set / Single Item Single Item
Blade hardness HRC58±4 Material High Carbon Steel Main body: option Main Body
Weight(g) 68 Features Needle nose type suitable for precision work. Supplement Tip with Inner Etching.

Please check the type/dimensions/specifications of the part PS-01 in the Miniature Longnose Pliers PS-01 series.

Additional Products in this Category

Tech Support