(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

VA Wire Nippers

VA Wire Nippers

Click this image to zoom it.

Move the mouse over the image to zoom

  • 99W150
  • 99W175
  • 99W200
  • Volume Discount

•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on VA Wire Nippers see the sections below:

Part Number

Configured Part Number is shown.

Part Number
99W150
99W175
99W200
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
VA (VVF) Wire Cutting Capacity
(mmφ)
Trusco Code Mass
(g)
1 Piece(s)Available

9 Days or more

1502.0X3 core342-9211220
1 Piece(s)Available

8 Days or more

1752.0X3 core342-9229280
1 Piece(s)Available

8 Days or more

2002.6X3 core342-9237360

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers With or without Spring Available
Main body: option Main Body Features The product is suitable for electrical facility related work such as indoor wiring. Features 2 The blade tip is very sharp and is able to cut VA wire more easily
Features 3 The cut end is almost straight Specifications Sharp blade Specification 2 With Spring

Additional Products in this Category

Tech Support