(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(Merry) Mechatronics Nippers

(Merry) Mechatronics Nippers
  • Volume Discount

[Features]
· Precision nippers with a smaller head. With pin to prevent the spring from falling out.
[Applications]
· Cutting the lead wire of electronic components.

PDF

Part Number

Configured Part Number is shown.

57S-125

 
Part Number
57S-125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 125
With or without Spring Available Steel Wire Cutting Performance(mmφ) 0.8 Copper Wire Cutting Performance(mmφ) 1.2
Main body: option Main Body Trusco Code 368-9077 Mass(g) 90
Features Fine nippers with small head Features 2 With pin to prevent the spring from falling out Specifications Thin Blade
Specification 2 With Spring

Please check the type/dimensions/specifications of the part 57S-125 in the (Merry) Mechatronics Nippers series.

Additional Products in this Category

Tech Support