(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Trinity Curved Nose Needle Nose Pliers (with Groove)

Part Number

Configured Part Number is shown.

TM-05

Part Number
TM-05
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Category Pliers Plier Type Longnose pliers Overall Length(mm) 151
Spring Available Copper Wire Cutting Capacity(mmφ) 1.2 Single Product/Set Classification Single Item
Soft Iron Wire Cutting Performance(φ/mm) 0.8 Head width(mm) 12 Head thickness(mm) 7
Handle Width(mm) 52 Tip Length(mm) 45 Main body: option Main Body
Weight(g) 75 JAN code 4952269110265

Please check the type/dimensions/specifications of the part TM-05 in the Trinity Curved Nose Needle Nose Pliers (with Groove) series.

Additional Products in this Category

Tech Support