(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toglon Sharp SP 60° Carbide DLC Coating

Toglon Sharp SP 60° Carbide DLC Coating
  • Volume Discount

Causes fewer burrs and less chattering and provides clean surface roughness. Enables chamfering of multiple diameters with a single unit. Finish is the same quality, brilliant surface roughness.

PDF

Part Number

Configured Part Number is shown.

Part Number
60TG2CBDLC
60TG3CBDLC
60TG4CBDLC
60TG6CBDLC
60TG8CBDLC
60TG10CBDLC
60TG12CBDLC
60TG16CBDLC
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing
1 Piece(s)Available

8 Days or more

2340262
1 Piece(s)Available

8 Days or more

3340--1
1 Piece(s)Available

8 Days or more

4440--1
1 Piece(s)Available

8 Days or more

6650--1
1 Piece(s)Available

8 Days or more

8860--1
1 Piece(s)Available

8 Days or more

101070--1
1 Piece(s)Available

8 Days or more

121275--1
1 Piece(s)Available

8 Days or more

161680--1
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter
(mm)
shank diameter
(mm)
Overall Length L
(mm)
Maximum Chamfering Width d1
(mm)
Pivot Length
(mm)
Drawing

Loading...

  1. 1

Basic Information

Application Centering (Positioning) / Hole Chamfer / Chamfering/Horizontal / V Groove Both square (θ) 60 work material Aluminum / Titanium / Copper / Resin
Single blade, two blades Single blade Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N Available Coating Type DLC Rotation Direction Right blade

Additional Products in this Category

Tech Support